US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Industrial circular connectors
Series
ICC 20
ICC 20
Filters
Series
Select a value
Reset filter
HARTING ICC
13
Type of hood/housing
Select a value
Reset filter
Backshell
3
Bulkhead mounted housing
1
Cable housing
1
Cable to cable housing
1
Description of hood/housing
Select a value
Reset filter
Rear mounting
1
Straight
4
With integrated cable gland
3
incl. lock nut
1
Number of contacts
Select a value
Reset filter
from
8
28
to
8
28
8
2
28
2
Termination method
Select a value
Reset filter
Crimp termination
4
Gender
Select a value
Reset filter
Female
2
Male
2
Locking type
Select a value
Reset filter
Bayonet locking
3
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.14 ... 2.5 mm² Signal
2
1.5 ... 10 mm² Power
2
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
2
Element
Select a value
Reset filter
Inserts
4
Type of accessory
Select a value
Reset filter
Fixing nut
1
Protection cover
2
Description of the accessory
Select a value
Reset filter
for bulkhead mounted housings
1
for cable housings
1
Material (accessories)
Select a value
Reset filter
Thermoplastic
3
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
2
IP67
6
IPX9
6
Rated voltage conductor-earth (Power)
Select a value
Reset filter
400 V
2
Rated voltage conductor-conductor (Power)
Select a value
Reset filter
690 V
2
Unfortunately, no results were found for your search query
13 products
(of 13)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Backshell
ICC20 Backshell straight (13-17 mm)
Article. No: 19 59 120 4012
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Protection cover
ICC20 CP-Plug
Article. No: 19 59 020 1101
for cable housings
Size: 20
Thermoplastic
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
ICC20 Jam-Nut Receptacle
Article. No: 19 59 120 2020
Straight, Rear mounting, incl. lock nut
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Backshell
ICC20 Backshell straight (17-20,5 mm)
Article. No: 19 59 120 4013
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Backshell
ICC20 Backshell straight (9-13 mm)
Article. No: 19 59 120 4011
With integrated cable gland, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): TPE
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Cable housing
ICC20 Plug
Article. No: 19 59 120 1010
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Cable to cable housing
ICC20 Cable-to-Cable
Article. No: 19 59 120 1020
Size: 20
Bayonet locking
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM
Degree of protection: IP67, IPX9
Add to Wishlist
Remove from wishlist
Protection cover
ICC20 CP-Receptacle
Article. No: 19 59 020 2101
for bulkhead mounted housings
Size: 20
Thermoplastic
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
ICC20 27D-FI-CRT
Article. No: 19 59 020 2802
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 20
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Fixing nut
ICC20 Fixing nut
Article. No: 19 59 020 2102
Size: 20
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
ICC20 27D-MI-CRT
Article. No: 19 59 020 2801
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 20
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Connectors
ICC20-4/3-FI-CRT
Article. No: 19 59 020 0702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 20
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Connectors
ICC20-4/3-MI-CRT
Article. No: 19 59 020 0701
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 20
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 13 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends