M23 Signal
Subcategories
Filters
  • Clamping range
    Select a value Reset filter
    • 11 ... 17 mm
      1
    • 3 ... 7 mm
      1
    • 7 ... 12 mm
      1
  • Colour (accessories)
    Select a value Reset filter
    • Yellow
      2
  • Category
    Select a value Reset filter
    • Accessories
      4
    • Contacts
      11
    • Hoods/Housings
      15
    • Inserts
      44
    • Tools
      1
  • Rated current (special contact)
    Select a value Reset filter
    • 10 A
      6
    • 20 A
      6
  • Insulation resistance
    Select a value Reset filter
    • <1010 Ω
      32
    • <106 Ω
      12
  • Manufacturing process
    Select a value Reset filter
    • Turned contacts
      11
75 products (of 75)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends