RJIcordPPoverm.ang.0°22/7railing 20m

Image is for illustration purposes only. Please refer to product description.

RJIcordPPoverm.ang.0°22/7railing 20m

Copper cable, (round), Pre-assembled on one side, Angled left, Cable length: 20m

Part number:  09 47 390 0058

  • Category Cable
  • Series HARTING PushPull
  • Specification Pre-assembled on one side
  • Connector 1 HARTING PushPull Thermoplastic
  • Type of cable Copper cable (round)
  • Description of the cable Angled left
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Cable length 20 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 1,000 g
  • Country of origin Romania
  • Customs tariff number 85444290