Matching Products
Matching Products NEW
Part number: 09 45 600 1150
HAR PROFINET Typ C 4xAWG22/19 tor. 1000m
HAR PROFINET Typ C 4xAWG22/19 tor. 1000m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Type C
4x AWG 22/19
PUR (polyurethane)
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 600 1150
HAR PROFINET Typ C 4xAWG22/19 tor. 1000m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Type C
Version
  • Cable length 1,000 m
  • Number of cores 4
  • Core structure 4x AWG 22/19
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 7.4 mm ± 0.1 mm
  • Conductor resistance @ 20 °C ≤120 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140273313
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare