Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 545 1130
RJI RJ45 coupler PCB 2x RJ45
RJI RJ45 coupler PCB 2x RJ45

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coupler
RJ45
Notes
Compare
This product is not orderable anymore. You can use the successor 09455451560.
Part number: 09 45 545 1130
RJI RJ45 coupler PCB 2x RJ45
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Coupler
  • Specification RJ45
Version
  • Shielding Unshielded
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 10.52 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140061187
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare