myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Accessories
6
Device side / Panel feed through
167
沒有可用數據
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 686 8004 070
零件號: 09 48 686 8004 070
RJI PROFINET Kabel PUR Cat.5 4p 7,0m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
直式
電纜長度: 7 m
注解
比較
零件號: 09 48 686 8004 070
RJI PROFINET Kabel PUR Cat.5 4p 7,0m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Accessories
6
Device side / Panel feed through
167
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Type of cable
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Connector 1
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Connector 2
DualBoot RJ45 IP20 Cat. 5, 4pol. overm
Identification
Category
Sistema de cabos
Series
RJ45
Element
Conjuntos de cabos
Specification
Pré-montado em ambos os lados
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Cabo de cobre (redondo)
Description of the cable
Reto
Version
Cable length
7 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Classe D até 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-25 ... +60 °C
Material properties
Material (cable)
PUR (poliuretano)
Colour (cable)
Verde
Especificações e aprovações
UL / CSA
UL 1863 DUXR.E470046
Cabo cru especificação UL 600 V
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
453,73 g
Country of origin
Letônia
European customs tariff number
85444290
GTIN
5713140392441
eCl@ss
27.060.308,00
UNSPSC 24.0
26121609
下載
資料規格下載
文檔
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
工程數據
3D CAD 數據
顯示資訊
隱藏訊息
下載設定
STEP
JT
下載
顯示資訊
隱藏訊息
適用於所有常用 CAD 工具的中性 3D CAD 數據。它們可用於在 CAx 工程過程中快速輕鬆地使用浩亭產品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較