Matching Products
Matching Products NEW
Successor Products
3
Part number: 09 45 815 1100
RJI Han3A RJ45 Cat5 Metal Outlet IP65/67
RJI Han3A RJ45 Cat5 Metal Outlet IP65/67

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connecting hardware, panels and outlets
IDC insulation displacement termination
Aluminium die-cast
RAL 7037 (dust grey)
Notes
Compare
This product is not orderable anymore. You can use the successor 20821020101.
Part number: 09 45 815 1100
RJI Han3A RJ45 Cat5 Metal Outlet IP65/67
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
3
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® 3 A RJ45
  • Type of accessory Connecting hardware, panels and outlets
Version
  • Termination method IDC insulation displacement termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Fixing Wall mounting
  • Pack contents
    2-port metal housing with protection caps
    Cable gland
    Dummy plugs
    PCB module with LSA-PLUS strips
    Label
    Assembly instructions
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 9 mm
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 754 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140064539
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare