RJI Cable AWG 22/7, solid IP20/3A, 10m

Image is for illustration purposes only. Please refer to product description.

RJI Cable AWG 22/7, solid IP20/3A, 10m

Copper cable, (round), Pre-assembled on both sides, Cable length: 10m

Part number:  09 45 700 1151

  • Category Cable
  • Series RJ45
  • Specification Pre-assembled on both sides
  • Connector 1 RJ45
  • Connector 2 Han® 3 A Metal
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4x AWG 22/1
  • Cable length 10 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 848 g
  • Country of origin Romania
  • Customs tariff number 85444290