Matching Products
Matching Products NEW
Part number: 09 48 636 3751 040
RJI 10G AWG24 EtherRail Cat7 4,0m
RJI 10G AWG24 EtherRail Cat7 4,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Notes
Compare
Part number: 09 48 636 3751 040
RJI 10G AWG24 EtherRail Cat7 4,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
Version
  • Cable length 4 m
  • Number of cores 8
  • Core structure 4x 2x AWG 24/7
  • Number of contacts 8
Technical characteristics
  • Transmission characteristics Cat. 7 Class F up to 600 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +70 °C
  • Cable diameter 8.1 mm ± 0.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    EN 50264-1 Fire protection on railway vehicles
    EN 50306-1 Fire protection on railway vehicles
    NFPA 130 Fire protection on railway vehicles
    UN/ECE-R 118 fire protection for rolling stock
    EN 50306-4 Resistance to ozone
    EN 60811-504 High low temperature resistance
    EN 60811-404 High oil resistance
    EN 60811-404 High fuel resistance
    EN 60811-404 Alkali resistance
    EN 60811-404 Acid resistance
    DIN 51900 Low fire load
    EN 50618 UV resistant
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare