RJ Industrial Cable Assembly

Image is for illustration purposes only. Please refer to product description.

RJ Industrial Cable Assembly

Copper cable, (round), Pre-assembled on both sides, Angled left, Cable length: 0.5m

Part number:  09 47 050 5001

  • Category Cable
  • Series RJ45
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Angled left
  • Number of cores 4
  • Core structure 4x AWG 22/1
  • Cable length 0.5 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) PVC
  • Colour (cable) Green
  • Packaging size 1