Matching Products
Matching Products NEW
Part number: 20 91 104 1102
RFID Reader RF-R500-p-US
RFID Reader RF-R500-p-US

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reader
RF-R500-p
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 91 104 1102
RFID Reader RF-R500-p-US
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R500-p
Version
  • Fixing DIN rail mounting kit
Technical characteristics
  • Operating temperature -25 ... +50 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529
    IP64 with protection cap
    IP53
  • Frequency 902 ... 928 MHz
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 70 mm
  • Width 260 mm
  • Height 153 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 302208
    EN 45545
    EN 50121-3-2
    EN 50121-4
    EN 50155
    EN 60068-2-30
    IEC 61373 Category 1 Class B
    FCC 47 FCR Part 15
    RSS-210
    IEC 60068-2-27
    IEC 60068-2-6 Vibration (sinusoidal)
    SRRC (China) (US Version)
Commercial data
  • Packaging size 1
  • Net weight 2,395 g
  • Country of origin Germany
  • European customs tariff number 84719000
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Links
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare