Matching Products
Matching Products NEW
Part number: 20 93 102 0103
RF-MOUNT-ANT-A (for WR30)
RF-MOUNT-ANT-A (for WR30)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna mounting kit
UHF Wide range
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 102 0103
RF-MOUNT-ANT-A (for WR30)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Type of accessory Antenna mounting kit
  • Description of the accessory UHF Wide range
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,222 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • GTIN 5713140490185
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare