RF-ANT-µLR10-EU

Image is for illustration purposes only. Please refer to product description.

RF-ANT-µLR10-EU

RF-ANT-µLR10-EU

Part number:  20 93 201 0305

  • Series Ha-VIS RFID
  • Element Antenna
  • Specification Ruggedised UHF Ultra low range
  • Fixing Fixing hole for M4 screw
  • Operating temperature -20 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 870 MHz
  • Impedance ‌50 Ω
  • Material (hood/housing) Polymer
  • Colour (hood/housing) RAL 7045 (telegrey 1)
  • Length 90 mm
  • Width 79.5 mm
  • Height 31 mm
  • Packaging size 1
  • Net weight 210 g
  • Country of origin Germany
  • European customs tariff number 85291069