Matching Products
Matching Products NEW
Successor Products
1
Part number: 33 20 221 0100 001
PushPull 20 poles cable assembly 10,0m
PushPull 20 poles cable assembly 10,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Notes
Compare
This product is not orderable anymore. You can use the successor 09483535848100.
Part number: 33 20 221 0100 001
PushPull 20 poles cable assembly 10,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) Signal
    Thermoplastic
  • Connector 2
    HARTING PushPull (V4) Signal
    Thermoplastic
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 20
  • Core structure 20x AWG 26
Technical characteristics
  • Contact spacing (termination side)
    1.9 mm
    2 mm
  • Contact spacing (mating side)
    1.9 mm
    2 mm
  • Rated current ‌ 2 A
  • Rated voltage 50 V
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.9 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ‌ 100
  • Test voltage Ur.m.s.
    2 kV (contact-contact)
    2 kV (contact-ground)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140150348
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare