Matching Products
Matching Products NEW
Successor Products
2
Combinables
9
Accessories
1
Part number: 39 50 001 0010
Plug socket module Euro/USA
Plug socket module Euro/USA

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
Finger safe
USA, Euro
Screw termination
‌16 A
250 V AC
‌60 Hz
Conductor cross-section: 4 mm²
Thermoplastic
Notes
Compare
This product is not orderable anymore. You can use the successor 39500010001.
Part number: 39 50 001 0010
Plug socket module Euro/USA
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
2
Combinables
9
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
  • Specification Finger safe
Version
  • Termination method Screw termination
  • Field of application
    USA
    Euro
Termination data
  • Supply voltage 250 V AC
  • Nominal current ‌ 16 A
  • Nominal frequency ‌ 60 Hz
Technical characteristics
  • Conductor cross-section 4 mm²
  • Mounting depth 30 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 78 g
  • Country of origin Hungary
  • European customs tariff number 85366990
  • GTIN 5713140154940
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare