Matching Products
Matching Products NEW
Part number: 09 14 000 9928
Han-Modular Twin Panel feed through
Han-Modular Twin Panel feed through

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
Size: Modular Twin
Screw locking
Material (hood/housing): Zinc die-cast
Uncoated
Material (seal): NBR
Notes
Compare
Part number: 09 14 000 9928
Han-Modular Twin Panel feed through
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Modular® Twin
  • Type of hood/housing Panel feed through housing
Version
  • Size Modular Twin
  • Locking type Screw locking
  • Details
    Rated voltage ≤630 V
    Rated impulse voltage ≤6 kV
    Pollution degree 3
    For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61984
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 112 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140018631
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare