myHARTING Login
Konfiguratorer
Produkter
Produkter
eShop-nyheder
Industrikonnektorer/Han
®
Industrielle Ethernet-switche
PCB-konnektorer
Operatørgrænseflader
Grænsefladekonnektorer
Cirkulære konnektorer
Systemkabelføring
Opladningsudstyr til elektromobilitet
Værktøj
myHARTING
Downloads / bestil katalog
Downloads / bestil katalog
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
128
no data available
eShop
工业用连接器 / Han
®
...
矩形连接器
电缆组装
09 48 171 7165 015
Artikel nummer: 09 48 171 7165 015
PPv14 10G RJ45 PN Type B AWG23/7 1.5m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 1.5 m
Notes
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Artikel nummer: 09 48 171 7165 015
PPv14 10G RJ45 PN Type B AWG23/7 1.5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
128
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Part List
Part list details
电缆类别
PROFINET Typ B Cat.6A 4x2xAWG23/7 PVC
连接器1
Han PP RJ45 10G metal plug set
连接器2
Han PP RJ45 10G metal plug set
标识
类别
系统布线
系列
RJ45
原件
电缆组装
规格
两端预接
连接器1
Han
®
PushPull (V14) 金属
连接器2
Han
®
PushPull (V14) 金属
电缆类别
铜质电缆 (圆型)
版本
电缆长度
1.5 m
芯数
8
芯结构
4x 2 Twisted Pair
技术参数
传输特性
Cat. 6 E 级,到 250 MHz
数据速率
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
极限温度
-10 ... +70 °C
材料特性
材料(电缆)
PUR (聚氨酯)
颜色(电缆)
绿色
RoHS
符合
ELV 状态
符合
China RoHS
e
REACH 附件 XVII 物质
不包含
REACH 附件 XIV 物质
不包含
REACH SVHC 物质
有
REACH SVHC 物质
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
加州 65 号提案物质
不包含
商业数据
包装尺寸
1
净重
287 g
原产国
罗马尼亚
欧洲海关关税号
85444290
GTIN
5713140066830
eCl@ss
27060390 成品数据电缆(未归类)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Instructions
Assembly instructions
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Ethernet Cabling
Ladda ner
PushPull Device Connectivity
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare