This product is available upon request. Please contact your local HARTING subsidiary.
PP-V14-CC-IDC-RJ45-8P-P-M-ANG-TOP-SHLD

Image is for illustration purposes only. Please refer to product description.

PP-V14-CC-IDC-RJ45-8P-P-M-ANG-TOP-SHLD

Connectors, IDC termination, Contacts: 8, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67

Part number:  09 35 220 0403

  • Category Connectors
  • Series of hoods/housings Han® PushPull (V14)
  • Element Connector
  • Specification
    AIDA compliant
    Angled top
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Coding RJ45
  • Conductor cross-section
    0.14 ... 0.34 mm² Stranded
    0.22 ... 0.32 mm² Solid
  • Conductor cross-section
    AWG 26/7 ... AWG 22/7 Stranded
    AWG 24/1 ... AWG 22/1 Solid
  • Wire outer diameter 0.8 ... ‌1.6 mm
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 6.5 ... 9.5 mm
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Specifications
    IEC 60603-7 Mating face
    IEC 11801
    EN 50173-1
    IEC 61076-3-117 Variant 14
  • Approvals DNV GL
  • PROFINET Yes
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440101 Rectangular connectors (set)

Topics & Trends