Matching Products
Matching Products NEW
Part number: 33 45 232 0030 003
PP RJ45 OV, PP cable Hood,0,3m, 26/7,PUR
PP RJ45 OV, PP cable Hood,0,3m, 26/7,PUR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Notes
Compare
Part number: 33 45 232 0030 003
PP RJ45 OV, PP cable Hood,0,3m, 26/7,PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 RJ45
  • Connector 2
    HARTING PushPull (V4) Thermoplastic
    Female
  • Type of cable Copper cable (round)
Version
  • Cable length 0.3 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -35 ... +70 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140150515
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare