Matching Products
Matching Products NEW
Part number: 09 57 441 0500 000
PP LC easy install w. adapter MM GOF
PP LC easy install w. adapter MM GOF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set
Contacts: 2
Easy Install
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 57 441 0500 000
PP LC easy install w. adapter MM GOF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification LC duplex
  • Element Panel feed trough set
  • Description of the contact Multimode
  • Description of hood/housing Easy Install
Version
  • Number of contacts 2
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 200
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 9.7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140072626
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare