Matching Products
Matching Products NEW
Part number: 33 58 211 0010 001
PP FO CABLE ASSY-1M-2xPP LC DUPLEX MM
PP FO CABLE ASSY-1M-2xPP LC DUPLEX MM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 58 211 0010 001
PP FO CABLE ASSY-1M-2xPP LC DUPLEX MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Connector 2
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 1 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant with exemption
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • California Proposition 65 substances Yes
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 72 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare