Matching Products
Matching Products NEW
Part number: 09 99 000 0306
Locator Han E (5,5 mm²) f. 0303
Locator Han E (5,5 mm²) f. 0303

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locator
Han E®: 5.5 mm²
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 99 000 0306
Locator Han E (5,5 mm²) f. 0303
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Locator
  • Description of the tool Han E®: 5.5 mm²
Commercial data
  • Packaging size 1
  • Net weight 10.2 g
  • Country of origin Sweden
  • European customs tariff number 82032000
  • GTIN 5713140106345
  • eCl@ss 21049090 Hand tool (other, unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare