Product-Finder (629 Products)
Product-Finder
629 of 629 Products filtered
  • Connection type
  • Series
  • Element
  • Description of the contact
  • Termination method
  • Number of contacts
  • Performance level
  • Contact rows
  • Stacking height

PCB connectors

All Products

Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 6p PL1 250pcs
har-flex® har-flex str m 4.85mm 6p PL1 250pcs 15 13 006 2601 000
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 6p PL1
har-flex® har-flex str m 4.85mm 6p PL1 15 13 006 2601 333
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 12p PL1 250pcs
har-flex® har-flex str m 4.85mm 12p PL1 250pcs 15 13 012 2601 000
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 12p PL1
har-flex® har-flex str m 4.85mm 12p PL1 15 13 012 2601 333
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 16p PL1 250pcs
har-flex® har-flex str m 4.85mm 16p PL1 250pcs 15 13 016 2601 000
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 16p PL1
har-flex® har-flex str m 4.85mm 16p PL1 15 13 016 2601 333
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 20p PL1 250pcs
har-flex® har-flex str m 4.85mm 20p PL1 250pcs 15 13 020 2601 000
Add to product comparison
Remove from product comparison
har-flex str m 4.85mm 20p PL1
har-flex® har-flex str m 4.85mm 20p PL1 15 13 020 2601 333
0
Compare products

Topics & Trends