US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
PCB connectors
har
-flex
®
...
har
-flex
®
Signal
PCB connectors
Female connectors Reflow soldering termination (THR)
Female connectors Reflow soldering termination (THR)
THR solder-in posts
SMT signal contacts
Straight female connectors
for reflow soldering
Filters
Connection type
Select a value
Reset filter
Mezzanine
64
Motherboard to daughtercard
64
Series
Select a value
Reset filter
har
-flex
®
64
Number of contacts
Select a value
Reset filter
from
6
12
16
20
26
32
40
50
68
80
100
to
6
12
16
20
26
32
40
50
68
80
100
6
6
12
6
16
6
20
6
26
6
32
6
40
6
50
6
68
6
80
6
100
4
Performance level
Select a value
Reset filter
1
64
Identification
Select a value
Reset filter
Signal
64
Element
Select a value
Reset filter
Female connector
64
Description of the contact
Select a value
Reset filter
Straight
64
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
64
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
to
1.27 mm
1.27 mm
64
Contact rows
Select a value
Reset filter
from
2
to
2
2
64
Stacking height
Select a value
Reset filter
from
6.25 mm
9.05 mm
13.65 mm
to
6.25 mm
9.05 mm
13.65 mm
6.25 mm
22
9.05 mm
22
13.65 mm
20
Unfortunately, no results were found for your search query
64 products
(of 64)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Performance level-descending
Identification-descending
Female connector
har-flex str F 13.65mm 50p PL1
Article. No: 15 23 050 2401 333
Reflow soldering termination (THR)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 12p PL1 220pcs
Article. No: 15 21 012 2401 000
Reflow soldering termination (THR)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 26p PL1 220pcs
Article. No: 15 21 026 2401 000
Reflow soldering termination (THR)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 80p PL1 220pcs
Article. No: 15 21 080 2401 000
Reflow soldering termination (THR)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str F 13.65mm 40p PL1
Article. No: 15 23 040 2401 333
Reflow soldering termination (THR)
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 100p PL1 220PC
Article. No: 15 21 100 2401 000
Reflow soldering termination (THR)
Contacts: 100
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 9.05mm 26p PL1 220pcs
Article. No: 15 22 026 2401 000
Reflow soldering termination (THR)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 9.05mm 16p PL1 220pcs
Article. No: 15 22 016 2401 000
Reflow soldering termination (THR)
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 50p PL1 220pcs
Article. No: 15 21 050 2401 000
Reflow soldering termination (THR)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 40p PL1 220pcs
Article. No: 15 21 040 2401 000
Reflow soldering termination (THR)
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 100p PL1
Article. No: 15 21 100 2401 333
Reflow soldering termination (THR)
Contacts: 100
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 6.25mm 40p PL1
Article. No: 15 21 040 2401 333
Reflow soldering termination (THR)
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str f 9.05mm 20p PL1
Article. No: 15 22 020 2401 333
Reflow soldering termination (THR)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 6.25mm 6p PL1
Article. No: 15 21 006 2401 333
Reflow soldering termination (THR)
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 9.05mm 50p PL1
Article. No: 15 22 050 2401 333
Reflow soldering termination (THR)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 12p PL1
Article. No: 15 21 012 2401 333
Reflow soldering termination (THR)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex THR str f 6.25mm 6p PL1 220pcs
Article. No: 15 21 006 2401 000
Reflow soldering termination (THR)
Contacts: 6
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 80p PL1
Article. No: 15 21 080 2401 333
Reflow soldering termination (THR)
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 32p PL1 220pcs
Article. No: 15 21 032 2401 000
Reflow soldering termination (THR)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 6.25mm 20p PL1
Article. No: 15 21 020 2401 333
Reflow soldering termination (THR)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 9.05mm 12p PL1
Article. No: 15 22 012 2401 333
Reflow soldering termination (THR)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 68p PL1 220pcs
Article. No: 15 21 068 2401 000
Reflow soldering termination (THR)
Contacts: 68
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 26p PL1
Article. No: 15 21 026 2401 333
Reflow soldering termination (THR)
Contacts: 26
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 6.25mm 20p PL1 220pcs
Article. No: 15 21 020 2401 000
Reflow soldering termination (THR)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 9.05mm 50p PL1 220pcs
Article. No: 15 22 050 2401 000
Reflow soldering termination (THR)
Contacts: 50
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 9.05mm 40p PL1
Article. No: 15 22 040 2401 333
Reflow soldering termination (THR)
Contacts: 40
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex str f thr 9.05mm 32p PL1
Article. No: 15 22 032 2401 333
Reflow soldering termination (THR)
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 9.05mm 20p PL1 220pcs
Article. No: 15 22 020 2401 000
Reflow soldering termination (THR)
Contacts: 20
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
Har-flex str f thr 9.05mm 16p PL1
Article. No: 15 22 016 2401 333
Reflow soldering termination (THR)
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Female connector
har-flex THR str f 9.05mm 12p PL1 220pcs
Article. No: 15 22 012 2401 000
Reflow soldering termination (THR)
Contacts: 12
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Performance level - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 64 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends