Matching Products
Matching Products NEW
Part number: 09 16 000 9998
PCB-Adapter Han DD 2.4mm (LCP)
PCB-Adapter Han DD 2.4mm (LCP)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
Rated current: ‌7.5 A
Liquid crystal polymer (LCP)
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 16 000 9998
PCB-Adapter Han DD 2.4mm (LCP)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory PCB adapter
  • Description of the accessory
    In the Han DD® crimp insert
    In the Han DD® module
    In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
Version
  • Gender
    Male
    Female
  • Details for PCB´s up to 2.4 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +125 °C
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 2.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140190689
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare