Operator interfaces
Filters
  • Series
    Select a value Reset filter
    • har-button
      18
    • har-key
      12
    • har-light
      14
    • har-stop
      4
    • har-switch
      14
  • Bounce time
    Select a value Reset filter
    • > 10 ms
      5
  • Short-circuit device (recommendation)
    Select a value Reset filter
    • SCPD 16 A, Char. C
      5
  • Conditional short-circuit current
    Select a value Reset filter
    • ‌ 1,000 A
      7
  • Material (accessories)
    Select a value Reset filter
    • Polyethylene terephthalate (PET)
      2
  • Fire protection on railway vehicles
    Select a value Reset filter
    • EN 45545-2 (2020-08)
      74
74 products (of 74)
2/3
Compare
0
Sort by
Filters
0

Topics & Trends