US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Operator interfaces
...
Service interfaces
har
-port
USB
USB
Filters
Series
Select a value
Reset filter
USB
3
har
-port
60
Element
Select a value
Reset filter
Cable assemblies
3
Charging set
2
Service interfaces
58
Specification
Select a value
Reset filter
Pre-assembled on both sides
3
USB 2.0
37
USB 3.0
23
Unfortunately, no results were found for your search query
63 products
(of 63)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Service interfaces
har-port USB 2.0 A-A, PFT
Article. No: 09 45 452 1901
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A; PFT
Article. No: 09 45 452 1902
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,5m cable
Article. No: 09 45 452 1920
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT black
Article. No: 09 45 452 1903
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT black
Article. No: 09 45 452 1904
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,5m cable
Article. No: 09 45 452 1922
USB 2.0
Cable length: 1.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT white
Article. No: 09 45 452 1919
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,0m cable
Article. No: 09 45 452 1921
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT white
Article. No: 09 45 452 1918
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,40m cable
Article. No: 09 45 452 1928
USB 2.0
Cable length: 0.4 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 2x A - Mini-B 1m
Article. No: 09 45 452 1981
USB 2.0
Cable length: 1 m
Connection type: 2x type A jack - type mini B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 2,0m cable
Article. No: 09 45 452 1923
USB 2.0
Cable length: 2 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Charging set
har-port USB charger 5V/1,5A silver
Article. No: 09 45 452 1979
USB 3.0
Connection type: Type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A; 0,5m cable
Article. No: 09 45 452 1950
USB 2.0
Cable length: 0.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 0,5m cable
Article. No: 09 45 452 1910
USB 2.0
Cable length: 0.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 1,0m
Article. No: 09 45 452 1931
USB 3.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 3,0m cable
Article. No: 09 45 452 1924
USB 2.0
Cable length: 3 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Charging set
har-port USB charger 5V/1,5A black
Article. No: 09 45 452 1980
USB 3.0
Connection type: Type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article. No: 09 45 145 2931
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 1 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 0,5m
Article. No: 09 45 452 1930
USB 3.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 0,5m
Article. No: 09 45 452 1960
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-A coupler silver
Article. No: 09 45 452 1906
USB 2.0
Connection type: Type B jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 5,0m cable
Article. No: 09 45 452 1925
USB 2.0
Cable length: 5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,15m cable
Article. No: 09 45 452 1927
USB 2.0
Cable length: 0.15 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 1,0m cable
Article. No: 09 45 452 1911
USB 2.0
Cable length: 1 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 1,0m
Article. No: 09 45 452 1961
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A 1,5m cable
Article. No: 09 45 452 1952
USB 2.0
Cable length: 1.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-B coupler silver
Article. No: 09 45 452 1905
USB 2.0
Connection type: Type A jack - type B jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B PFT cable; 1,5m
Article. No: 09 45 452 1912
USB 2.0
Cable length: 1.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 2,0m, 2x type A 1:1
Article. No: 09 45 145 2933
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 2 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 63 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends