US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Operator Interfaces
Service interfaces
Han-Port
®
Han-Port
®
Interface for power and signals
Modular assembly
Easy handling
Subcategories
Frames
Sockets
Data connectors
Gender changer
Han-Port
®
Accessories
Blind plate
Identification strip
Frames
Sockets
Data connectors
Gender changer
Han-Port
®
Accessories
Filters
Category
Select a value
Reset filter
Accessories
3
Sockets
49
Series
Select a value
Reset filter
Han-Port
®
1
Element
Select a value
Reset filter
Data connectors
17
Socket
17
Frames
9
Gender changer
6
Specification
Select a value
Reset filter
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
12
With shielding plate
9
Without shielding plate
8
USB female/female gender changer, size A according to specification 3.0
7
Double
5
Single
5
2 cut-outs for HIFF data module
4
D-Sub 1 (9 poles) female/male gender changer
4
D-Sub 3 (25 poles) female/male gender changer
4
Finger safe
4
Metal version, nickel plated (electrically conductive)
4
Plastic version, PBT black
4
9 poles
3
D-Sub 1
3
D-Sub 1 (9 poles) female/female gender changer
3
D-Sub 1 (9 poles) male/male gender changer
3
Termination at the rear
3
Female/female
2
Metal cover, nickel plated
2
Plastic cover, ABS metallic silver
2
Plastic cover, PC transparent
2
Transparent plastic cover
2
With LED display
2
25 poles
1
D-Sub 1 (15 poles HD) female/male gender changer
1
D-Sub 3
1
Female/male
1
Male/male
1
Metal cover, CPD black
1
Metal version, CPD black
1
for assembly in front of main switch
1
Mounting depth
Select a value
Reset filter
from
20 mm
30 mm
43 mm
62 mm
to
20 mm
30 mm
43 mm
62 mm
20 mm
4
30 mm
7
43 mm
3
62 mm
3
Details
Select a value
Reset filter
1x RJ45 Cat.6 / 1x USB-A 3.0, enclosed separatly
1
Material (hood/housing)
Select a value
Reset filter
Thermoplastic
21
Zinc die-cast
5
Surface (hood/housing)
Select a value
Reset filter
Smoothed surface
5
Steuerattribute_EPLAN
Select a value
Reset filter
Yes
48
Type of accessory
Select a value
Reset filter
Blind plate
2
Identification strip
1
Description of the accessory
Select a value
Reset filter
Free space for self assembly of connectors or switches: 45 x 75 mm
1
With perforated cut-outs for gender changer RJ45, USB and D-Sub 3
1
CE
Select a value
Reset filter
Yes
4
Steuerattribute_MultiCad
Select a value
Reset filter
Yes
44
Unfortunately, no results were found for your search query
52 products
(of 52)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Mounting depth-descending
Gender changer
Gender Changer RJ45, f-f
Article. No: 39 50 904 0010
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
Add to Wishlist
Remove from wishlist
Frames
Single Frame, Ni plated, plastic cover
Article. No: 39 50 000 0100
Single, Metal version, nickel plated (electrically conductive), Transparent plastic cover
Zinc die-cast
Add to Wishlist
Remove from wishlist
Data connectors
Data module (USB;RJ45;SUB-D9,f-m)
Article. No: 39 50 002 0143
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/male gender changer
Add to Wishlist
Remove from wishlist
Gender changer
Gender Changer SUB-D9, f-m
Article. No: 39 50 904 0031
D-Sub 1, 9 poles, Female/male
Add to Wishlist
Remove from wishlist
Gender changer
Gender Changer SUB-D9, f-f
Article. No: 39 50 904 0030
D-Sub 1, 9 poles, Female/female
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Germany w. LED (VDE)
Article. No: 39 50 001 0001
With LED display, Termination at the rear
Germany (VDE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Frames
Single Frame, Ni plated, metal cover
Article. No: 39 50 000 0110
Single, Metal version, nickel plated (electrically conductive), Metal cover, nickel plated
Zinc die-cast
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Australia/China
Article. No: 39 50 001 0009
Australia, China
Screw termination
15 A
240 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Frames
Double Frame, Ni plated, metal cover
Article. No: 39 50 000 0210
Double, Metal version, nickel plated (electrically conductive), Metal cover, nickel plated
Zinc die-cast
Add to Wishlist
Remove from wishlist
Frames
Double Frame, Ni plated, plastic cover
Article. No: 39 50 000 0200
Double, Metal version, nickel plated (electrically conductive), Transparent plastic cover
Zinc die-cast
Add to Wishlist
Remove from wishlist
Data connectors
Data module (2x RJ45)
Article. No: 39 50 002 0120
With shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
Add to Wishlist
Remove from wishlist
Gender changer
Gender Changer SUB-D9, m-m
Article. No: 39 50 904 0032
D-Sub 1, 9 poles, Male/male
Add to Wishlist
Remove from wishlist
Socket
Plug socket module USA/Japan (NEMA 5-15)
Article. No: 39 50 001 0004
Finger safe
USA, Japan
Screw termination
15 A
125 V AC
60 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Blind plate
Blind plate
Article. No: 39 50 000 0890
Free space for self assembly of connectors or switches: 45 x 75 mm
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Germany yellow (VDE)
Article. No: 39 50 001 0002
for assembly in front of main switch, Termination at the rear
Germany (VDE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Data connectors
Data module (RJ45;USB;2XSUB-D9,mm)
Article. No: 39 50 002 0117
With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) male/male gender changer, D-Sub 1 (9 poles) male/male gender changer
Add to Wishlist
Remove from wishlist
Frames
Han-Port single frame, plastic
Article. No: 39 50 000 0300
Single, Plastic version, PBT black, Plastic cover, PC transparent
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module France (UTE)
Article. No: 39 50 001 0005
With LED display, Termination at the rear
France (UTE)
Screw termination
16 A
250 V AC
50 Hz
Conductor cross-section: 6 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module UK (BS)
Article. No: 39 50 001 0006
Finger safe
Great Britain (BS)
Screw termination
13 A
250 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Gender changer
Gender Changer USB, f-f
Article. No: 39 50 904 0020
USB female/female gender changer, size A according to specification 3.0
Add to Wishlist
Remove from wishlist
Data connectors
Data module (RJ45;SUB-D9,f-f;SUB-D9,m-m)
Article. No: 39 50 003 0111
Without shielding plate, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 1 (9 poles) female/female gender changer, D-Sub 1 (9 poles) male/male gender changer
Add to Wishlist
Remove from wishlist
Data connectors
Data module (2x USB)
Article. No: 39 50 002 0093
With shielding plate, USB female/female gender changer, size A according to specification 3.0, USB female/female gender changer, size A according to specification 3.0
Add to Wishlist
Remove from wishlist
Blind plate
plate (USB; RJ45; SUB-D25)
Article. No: 39 50 000 0851
With perforated cut-outs for gender changer RJ45, USB and D-Sub 3
Add to Wishlist
Remove from wishlist
Socket
Plug socket module Swiss
Article. No: 39 50 001 0012
Switzerland
Spring clamp termination
10 A
250 V AC
50 Hz
Conductor cross-section: 1.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Socket
Plug socket module India
Article. No: 39 50 001 0321
India (IS)
Screw termination
5 A
240 V AC
50 Hz
Conductor cross-section: 4 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Frames
Han-Port double frame, plastic
Article. No: 39 50 000 0400
Double, Plastic version, PBT black, Plastic cover, PC transparent
Thermoplastic
Add to Wishlist
Remove from wishlist
Frames
Han-Port single frame, plastic
Article. No: 39 50 000 0320
Single, Plastic version, PBT black, Plastic cover, ABS metallic silver
Thermoplastic
Add to Wishlist
Remove from wishlist
Data connectors
Data module (2x SUB-D9, f-m)
Article. No: 39 50 003 0020
Without shielding plate, D-Sub 1 (9 poles) female/male gender changer, D-Sub 1 (9 poles) female/male gender changer
Add to Wishlist
Remove from wishlist
Frames
Han-Port Rahmen 1-fach, sw, Metalldeckel
Article. No: 39 50 000 0120
Single, Metal version, CPD black, Metal cover, CPD black
Zinc die-cast
Add to Wishlist
Remove from wishlist
Socket
Han-Port Combi insert D/2 HIFF module
Article. No: 39 50 012 0450
Germany (VDE)
Spring clamp termination
16 A
250 V AC
50 Hz
Conductor cross-section: 2.5 mm²
Thermoplastic
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Mounting depth - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 52 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends