This product is available upon request. Please contact your local HARTING subsidiary.
MPP ix Type B 5x2xAWG26 Signal PVC 0,2m

Image is for illustration purposes only. Please refer to product description.

MPP ix Type B 5x2xAWG26 Signal PVC 0,2m

Copper cable, (round), Pre-assembled on both sides, Cable length: 0.2 m

Part number:  33 48 353 5A20 002

  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    ix Industrial® Type B
    Overmoulded
  • Connector 2
    HARTING Mini PushPull
    ix Industrial® Type B
    Overmoulded
  • Type of cable Copper cable (round)
  • Cable length 0.2 m
  • Number of cores 10
  • Core structure 10x AWG 26
  • Rated current ‌ 1.5 A
  • Rated voltage
    50 V AC
    60 V DC
  • Limiting temperature
    -5 ... +80 °C unmoved
    -30 ... +80 °C moved
  • Material (cable) PVC
  • Colour (cable) Grey
  • Specifications IEC 61076-3-124
  • Packaging size 1
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends