Matching Products
Matching Products NEW
Part number: 09 06 001 9903
DIN-Power retaining frame
DIN-Power retaining frame

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
With 2 contact sockets and ground termination
Metal
Metallic
Notes
Compare
Part number: 09 06 001 9903
DIN-Power retaining frame
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Frame
  • Description of the accessory With 2 contact sockets and ground termination
  • Features lead-free
Material properties
  • Material (accessories) Metal
  • Colour (accessories) Metallic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 32.9 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140010420
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare