Matching Products
Matching Products NEW
Part number: 07 11 100 0023
Mini Coax straight 6pak6
Mini Coax straight 6pak6

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Straight
Press-in termination
Contacts: 6
Copper alloy
Gold plated Mating side, Gold plated Termination side, centre pin, Nickel plated Termination side, grounding pin
Liquid crystal polymer (LCP)
Beige
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 07 11 100 0023
Mini Coax straight 6pak6
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Mini Coax
  • Element Female connector
  • Specification Straight
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 6
  • Contact configuration 2, 5, 8
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side)
    4.4 mm
    6.25 mm
  • Data rate ≤ 2,500 MHz
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance
    ≤12 mΩ Centre pin
    ≤6 mΩ Grounding pin
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 60 N
  • Withdrawal force > 6 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Impedance ‌50 Ω
  • PCB thickness ≥1.6 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Gold plated Mating side
    Gold plated Termination side, centre pin
    Nickel plated Termination side, grounding pin
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 20
  • Net weight 7.24 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140000728
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 10
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare