MICA Wireless IO Link 3p

Image is for illustration purposes only. Please refer to product description.

MICA Wireless IO Link 3p

MICA, Wireless IO Link 3p, M8

Part number:  20 95 000 0029 00

  • Series HARTING IIC
  • Element MICA
  • Specification
    Wireless IO Link 3p
    M8
  • Processor Dual core 1.3 GHz ARM
  • Memory
    2 GB RAM
    16 GB eMMC
  • Fixing On-wall or DIN rail mounting
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
  • Supply voltage 24 V DC
  • Interfaces
    GPS
    GSM: 2G/3G/4G
    WiFi: 802.11a/b/g/n
    WPA/WPA2 Enterprise
    Bluetooth: BLE 4.0
    2 M8 24 V power supplies
    3 M8 connectors for Class A IO Link devices
  • Limiting temperature -20 ... +65 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • Specifications
    Directive 2014/30/EU
    Directive 2011/65/EU
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)