MICA IO Link 3p

Image is for illustration purposes only. Please refer to product description.

MICA IO Link 3p

MICA, IO Link 3p, M8

Part number:  20 95 000 0028 00

  • Series HARTING IIC
  • Element MICA
  • Specification
    IO Link 3p
    M8
  • Processor Dual core 1.3 GHz ARM
  • Memory
    2 GB RAM
    16 GB eMMC
  • Fixing On-wall or DIN rail mounting
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
  • Supply voltage 24 V DC
  • Interfaces
    Ethernet (TCP/IP) 10/100 Mbit/s
    Full Spec. 802.3 via IP67 M12 X-coded connector (PoE)
    Up to 8 digital GPIOs
    3 M8 connectors for Class A IO Link devices
  • Limiting temperature -20 ... +70 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 86 mm
  • Height 35 mm
  • Specifications
    Directive 2014/30/EU
    Directive 2011/65/EU
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 84714100
  • eCl@ss 90909090 Interim classification (unspecified)