Matching Products
Matching Products NEW
Part number: 33 28 CON 08P2
M8 T1 Industrial plug male IP67 overm
M8 T1 Industrial plug male IP67 overm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight, Overmoulded
Male
Rated current: ‌4 A
Contacts: 2
Copper alloy (CuSn)
Gold plated (Cu/Au)
Notes
Compare
Part number: 33 28 CON 08P2
M8 T1 Industrial plug male IP67 overm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series
    HARTING T1 Industrial
    Circular connectors M8
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Gender Male
  • Shielding Shielded
  • Number of contacts 2
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V
  • Pollution degree 3
  • Transmission characteristics 600 MHz Bandwidth
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Insulation resistance > 5 x 108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.4 Nm M8 x 1
  • Limiting temperature -40 ... +90 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (contacts) Copper alloy (CuSn)
  • Surface (contacts) Gold plated (Cu/Au)
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Colour (hood/housing) Black
Specifications and approvals
  • Specifications
    IEC 63171-6
    UL 94 V0
Commercial data
  • Packaging size 1
  • eCl@ss 27460202 PCB connector (conductor connection)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare