M8 Cable Assembly 4-poles an/- f/- 6,0m

Image is for illustration purposes only. Please refer to product description.

M8 Cable Assembly 4-poles an/- f/- 6,0m

Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 6 m

Part number:  21 34 830 0481 060

  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 A-coding
    Female Angled
  • Type of cable Copper cable (round)
  • Cable length 6 m
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Coding A-coding
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • Type sheet
  • Product Declaration Certificate

Topics & Trends