Matching Products
Matching Products NEW
Device side / Panel feed through
32
Part number: 21 34 800 0388 150
M8 3-pol st/-m/- PUR 15 m
M8 3-pol st/-m/- PUR 15 m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 15 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 800 0388 150
M8 3-pol st/-m/- PUR 15 m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
32
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 15 m
  • Number of cores 3
  • Core structure 3x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140241466
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare