Matching Products
Matching Products NEW
Part number: 21 40 600 0888 010
M12 X-cod 8-pol st/- m/- RAIL PP1.0m
M12 X-cod 8-pol st/- m/- RAIL  PP1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 1 m
Notes
Compare
Part number: 21 40 600 0888 010
M12 X-cod 8-pol st/- m/- RAIL PP1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 X-coding
    Male Straight
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 4x 2x AWG 24/7
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type PushPull
Technical characteristics
  • Rated current ‌ 0.5 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Limiting temperature
    -40 ... +80 °C moved
    -25 ... +70 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 8.1 mm ± 0.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 109 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140490840
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare