Matching Products
Matching Products NEW
Device side / Panel feed through
12
Part number: 09 48 C00 0756 010
M12 X-cod 8-pol st/- m/- PUR 1.0m
M12 X-cod 8-pol st/- m/- PUR 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 09 48 C00 0756 010
M12 X-cod 8-pol st/- m/- PUR 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
12
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 X-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Coding X-coding
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Cable diameter 6.7 mm ± 0.3 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140240667
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare