Matching Products
Matching Products NEW
Combinables
1
Part number: 21 03 111 1315
M12-S-PPI-CC-IDC-3P-ACOD-M-STR
M12-S-PPI-CC-IDC-3P-ACOD-M-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
HARAX® connection technology
Liquid crystal polymer (LCP)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Rated current: ‌4 A
Zinc die-cast
Inner PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 111 1315
M12-S-PPI-CC-IDC-3P-ACOD-M-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type Inner PushPull
Technical characteristics
  • Conductor cross-section 0.14 ... 0.34 mm²
  • Conductor cross-section AWG 26 ... AWG 22
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 2.9 ... 5.1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140227200
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare