Matching Products
Matching Products NEW
Contacts
8
Combinables
5
Part number: 21 03 896 1520
M12-PP-CC-CRIMP--5P-LCOD-M-STR-SHLD
M12-PP-CC-CRIMP--5P-LCOD-M-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
L-coding
Crimp termination
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: ‌16 A
Zinc die-cast
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 896 1520
M12-PP-CC-CRIMP--5P-LCOD-M-STR-SHLD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
8
Combinables
5
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification
    Power
    PushPull
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1
  • Specification of special contacts FE contact
  • Coding L-coding
  • Locking type Outer PushPull
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 20 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 63 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.6 ... 11.6 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    IEC 61076-2-010
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 45 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140227002
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare