Matching Products
Matching Products NEW
Part number: 21 34 330 0544 050
M12 K-cod 4+PE st/- f/- PUR 5,0m
M12 K-cod 4+PE st/- f/- PUR 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 21 34 330 0544 050
M12 K-cod 4+PE st/- f/- PUR 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 K-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Coding K-coding
Technical characteristics
  • Rated current ‌ 12 A
  • Rated voltage ‌ 600 V AC
  • Limiting temperature -25 ... +80 °C
  • Cable diameter 8.2 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 615 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN
    5713140567726
    5713140816084
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare