Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
eShop News
M12 system cables A-, D- and X-coded
21 40 404 0445 010
Osanumero: 21 40 404 0445 010
M12 D-cod 4-pol st/st m/m PUR PP 1.0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Cable length: 1 m
Notes
Compare
Osanumero: 21 40 404 0445 010
M12 D-cod 4-pol st/st m/m PUR PP 1.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Type of cable
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Male Straight
Connector 2
M12 D-coding
Male Straight
Version
Cable length
1 m
Number of cores
4
Core structure
4x AWG 22/7
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Limiting temperature
-40 ... +70 °C moved
-20 ... +60 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.5 mm ± 0.2 mm
Minimum bending radius
3x Cable diameter (singular bending)
7x Cable diameter (repeated bending)
Bending cycles
≥ 3.000.000 & 7x Cable diameter & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
Specifications and approvals
Specifications
UN/ECE-R 118
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140489882
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Spanish_MX)
PDF (Englanti)
PDF (Portuguese_PT)
PDF (Ranska)
PDF (Italia)
PDF (Japani)
PDF (Puola)
PDF (Romania)
PDF (Saksa)
PDF (Unkari)
PDF (Korea)
PDF (Venäjä)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare