Matching Products
Matching Products NEW
Device side / Panel feed through
10
Part number: 21 40 303 2445 075
M12 D-cod 4-pol st/an m/m PUR 7,5m
M12 D-cod 4-pol st/an m/m PUR 7,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Notes
Compare
Part number: 21 40 303 2445 075
M12 D-cod 4-pol st/an m/m PUR 7,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
10
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 D-coding
    Male Angled
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 7.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Coding D-coding
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +70 °C unmoved
    -20 ... +60 °C moved
  • Cable diameter 6.5 mm ± 0.2 mm
  • Minimum bending radius
    3x Cable diameter (singular bending)
    7x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 3.000.000 @ 7x Cable diameter & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • European customs tariff number 85444290
  • GTIN 5713140806672
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare