Matching Products
Matching Products NEW
Part number: C2 13 200 0000 0274
M12 A-cod 5-pol an /- f /- PVC 1.00m
M12 A-cod 5-pol an /- f /- PVC 1.00m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: C2 13 200 0000 0274
M12 A-cod 5-pol an /- f /- PVC 1.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Angled
    Overmoulded
  • Type of cable Cavo in rame (tondo)
Version
  • Cable length 1 m
  • Number of cores 5
  • Core structure 5x 0,34 mm²
  • Termination method Collegamento a crimpare
  • Shielding Non schermato
  • Coding Codifica A
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V
  • Limiting temperature
    -25 ... +80 °C spostato
    -40 ... +80 °C non spostato
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condizioni di inserzione
  • Cable diameter 5,3 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (grigio finestra)
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare