Matching Products
Matching Products NEW
Part number: 21 33 550 0320 010
M12 A-cod 3-pol st/-m/-PUR PPi 1,0m
M12 A-cod 3-pol st/-m/-PUR PPi 1,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 1 m
Notes
Compare
Part number: 21 33 550 0320 010
M12 A-cod 3-pol st/-m/-PUR PPi 1,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 1 m
  • Number of contacts 3
  • Coding A-coding
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140303300
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare