Matching Products
Matching Products NEW
Part number: 09 64 300 7230
M/F DSUB FILTER ADAPTER 25PIN 1000PF
M/F DSUB FILTER ADAPTER 25PIN 1000PF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Filter adapter
Rated current: ‌6.5 A
Size: D-Sub 3
Thermoplastic resin (PCT)
Black
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 64 300 7230
M/F DSUB FILTER ADAPTER 25PIN 1000PF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Filter adapter
Version
  • Size D-Sub 3
  • Filter C-filter 1000 pF ±20% @ ≤100 V
  • Number of contacts 25
Technical characteristics
  • Rated current ‌ 6.5 A
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 1
  • Net weight 37.7 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140075450
  • eCl@ss 27440302 D-Sub-Connector
  • ETIM EC001132
  • UNSPSC 24.0 39121403
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare