Please do not use this product for new DesignIns anymore.  Instead please use the alternatives or successors displayed below.
LOCFIELD 2m al, 2.5m tl, Ø 3mm, SMA, FCC

Image is for illustration purposes only. Please refer to product description.

LOCFIELD 2m al, 2.5m tl, Ø 3mm, SMA, FCC

Antenna

Part number:  20 93 610 1200 10

  • Series Ha-VIS LOCFIELD®
  • Element Antenna
  • Cable length 2.5 m
  • Termination method Direct coax cable (2.5 m) with SMA connector, diameter 3 mm
  • Operating temperature -20 ... +65 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter 3 mm
  • Frequency 902 ... 928 MHz
  • Impedance ‌50 Ω
  • Polarisation Linear
  • Gain -7 dBi
  • Opening angle 360 °
  • Transmitting power ‌2 W
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 58 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)

Topics & Trends