Matching Products
Matching Products NEW
Part number: 09 12 000 9927
Codingpin 6/2 (20 pins per frame)
Codingpin 6/2 (20 pins per frame)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
Size: 3 A
Male, Female
Polyamide (PA)
Red
20 pieces per frame
Notes
Compare
Part number: 09 12 000 9927
Codingpin 6/2 (20 pins per frame)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® Q
  • Type of accessory Coding element
Version
  • Gender
    Male
    Female
  • Size 3 A
  • Pack contents 20 pieces per frame
Material properties
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Red
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 1
  • Net weight 6.25 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140193475
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Q
Han® F+B
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare