Matching Products
Matching Products NEW
Part number: 61 83 401 0065 00
Kit Q8/0 M 1.5qmm MS Gebruik index 01
Kit Q8/0 M 1.5qmm MS Gebruik index 01

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector sets
Male
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 83 401 0065 00
Kit Q8/0 M 1.5qmm MS Gebruik index 01
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connector sets
Version
  • Gender Male
  • Field of application for motor connection
  • Pack contents
    Hood
    Male insert
    6x Han E® male contacts
    Seal insert
    Cable gland
Technical characteristics
  • Conductor cross-section 1.5 mm²
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 61.5 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare