RJ45
  • Data transmission up to 10 Gbit/s
Filters
  • Series
    Select a value Reset filter
    • har-port
      44
  • Element
    Select a value Reset filter
    • Service interfaces
      44
  • Specification
    Select a value Reset filter
    • RJ45
      44
  • Transmission characteristics
    Select a value Reset filter
    • Cat. 6 Class E up to 250 MHz
      40
    • Cat. 6A Class EA up to 500 MHz
      4
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      44
    • ‌ 10 Gbit/s
      44
    • ‌ 10 Mbit/s
      44
    • ‌ 100 Mbit/s
      44
  • Shielding
    Select a value Reset filter
    • Fully shielded, 360° shielding contact
      44
44 products (of 44)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends